Aluminum Part F Male Adapters
Weld Couplings
GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog
- High quality design made to withstand rigorous applications found in industrial markets.
- Aluminum alloy specially designed for high tensile strength and impact resistance.
- BW items are dual purpose which allows them be used as butt weld fittings to schedule 40 pipe and socket weld fittings for nominal OD tubing.
- ASTM aluminum alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
Part Number |
Size |
PSI Rating at 70°F (+21°C) |
ASTM Specification |
Weight Each |
Standard Carton |
|---|---|---|---|---|---|
| BW-ALF150 | Size N/A 1 1/2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B26 Grade 713 | Weight Each N/A 0.52 lb | Standard Carton N/A 50 |
| BW-ALF200 | Size N/A 2 in | PSI Rating at 70°F (+21°C) N/A 250 psi | ASTM Specification N/A B26 Grade 713 | Weight Each N/A 0.74 lb | Standard Carton N/A 60 |
| BW-ALF250 | Size N/A 2 1/2 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B26 Grade 713 | Weight Each N/A 1.02 lb | Standard Carton N/A 30 |
| BW-ALF300 | Size N/A 3 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B26 Grade 713 | Weight Each N/A 1.36 lb | Standard Carton N/A 20 |
| BW-ALF400 | Size N/A 4 in | PSI Rating at 70°F (+21°C) N/A 150 psi | ASTM Specification N/A B26 Grade 713 | Weight Each N/A 2.40 lb | Standard Carton N/A 25 |
| BW-ALF500 | Size N/A 5 in | PSI Rating at 70°F (+21°C) N/A 75 psi | ASTM Specification N/A B26 Grade 713 | Weight Each N/A 3.03 lb | Standard Carton N/A 4 |
| BW-ALF600 | Size N/A 6 in | PSI Rating at 70°F (+21°C) N/A 75 psi | ASTM Specification N/A B26 Grade 713 | Weight Each N/A 4.01 lb | Standard Carton N/A 10 |
| BW-ALF800 | Size N/A 8 in | PSI Rating at 70°F (+21°C) N/A 50 psi | ASTM Specification N/A B26 Grade 713 | Weight Each N/A 8.05 lb | Standard Carton N/A 2 |





