GENERAL APPLICATIONS
- Kuriyama Camlock Couplings are intended for use in many industrial applications. To learn more, please refer to pages 296-297 in this catalog
- High quality design made to withstand rigorous applications found in industrial markets.
- Aluminum alloy specially designed for high tensile strength and impact resistance.
- BW items are dual purpose which allows them be used as butt weld fittings to schedule 40 pipe and socket weld fittings for nominal OD tubing.
- ASTM aluminum alloy.
- Complies with Mil-Spec A-A-59326 for interchangeability in relevant sizes.
Unit of Measure
General Applications
|
Features and Advantages
|
Aluminum
|
Material Specifications
|
Specifications
Features and Advantages
FEATURES AND ADVANTAGES |
N/A
|
Aluminum
Aluminum |
N/A Aluminum is a lightweight metal with an excellent strength-to-weight ratio. At the same time, aluminum is more cost-effective than stainless steel or brass, so it is a good alternative for general industrial applications. This combination of strength of material and cost-effectiveness makes it the most popular camlock material. |
Material Specifications
MATERIAL SPECIFICATIONS |
N/A
|
Specifications
Size |
N/A 2 1/2 in |
PSI Rating at 70°F (+21°C) |
N/A 150 psi |
ASTM Specification |
N/A B26 Grade 713 |
Weight Each |
N/A 1.02 lb |
Standard Carton |
N/A 30 |
Package Type |
N/A Each |
Type |
N/A Male Coupler x Butt Weld |
Style |
N/A Part F |
End Type A |
N/A Male Coupler |
End Type B |
N/A Butt Weld |
Material |
N/A Aluminum |



