T223AA - 300 PSI EPDM Heavy Duty S&D Hose
Water Suction Industrial Rubber Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum Rating |
Min. Bending Radius at 68°F |
Standard Length Coils |
Weight |
|---|---|---|---|---|---|---|---|
| T223AA200X100 | ID N/A 2 in51 mm | OD N/A 2.48 in63 mm | Max. Working Pressure N/A 20 bar300 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68°F N/A 8 in | Standard Length Coils N/A 100 ft | Weight N/A 0.96 lbs/ft |
| T223AA250X100 | ID N/A 2 1/2 in63 mm | OD N/A 3.03 in77 mm | Max. Working Pressure N/A 20 bar300 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 10 in | Standard Length Coils N/A 100 ft | Weight N/A 1.40 lbs/ft |
| T223AA300X100 | ID N/A 3 in76 mm | OD N/A 3.54 in90 mm | Max. Working Pressure N/A 20 bar300 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 12 in | Standard Length Coils N/A 100 ft | Weight N/A 1.72 lbs/ft |
| T223AA400X100 | ID N/A 4 in102 mm | OD N/A 4.57 in116 mm | Max. Working Pressure N/A 20 bar300 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68°F N/A 16 in | Standard Length Coils N/A 100 ft | Weight N/A 2.35 lbs/ft |
| T223AA600X100 | ID N/A 6 in152 mm | OD N/A 6.61 in168 mm | Max. Working Pressure N/A 20 bar300 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68°F N/A 24 in | Standard Length Coils N/A 100 ft | Weight N/A 4.58 lbs/ft |
| T223AA800X40 | ID N/A 8 in203 mm | OD N/A 8.86 in225 mm | Max. Working Pressure N/A 20 bar300 psi | Vacuum Rating N/A 21 inHg | Min. Bending Radius at 68°F N/A 32 in | Standard Length Coils N/A 40 ft | Weight N/A 7.34 lbs/ft |





