Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A
  • Designed for long service life in heavy duty applications for water suction and delivery service
  • Heavy duty water suction and discharge applications for irrigation, agriculture, mining and construction

Construction

Tube

N/A Black Conductive EPDM.

Reinforcement

N/A Spiraled high tensile textile cords with flexible steel helix wire

Cover

N/A Black Conductive EPDM - Abrasion and Ozone Resistant.

Working Pressure

Working Pressure

N/A Constant Pressure - 20 Bar (300 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -40 ºC-40 ºF

Service Temperature Range [Max]

N/A 100 ºC212 ºF

Branding

Branding

N/A ALFAGOMMA-ITALY-223 20 BAR (300 PSI) WATER S & D (in green letters)

Nominal Specifications

ID

N/A 2 in51 mm

OD

N/A 2.48 in63 mm

Max. Working Pressure

N/A 20 bar300 psi

Vacuum Rating

N/A 30 inHg

Min. Bending Radius at 68°F

N/A 8 in

Standard Length Coils

N/A 100 ft

Weight

N/A 0.96 lbs/ft

Specifications

Brand

N/A Alfagomma®

Type

N/A Heavy Duty S&D Hose

Material

N/A EPDM

Series

N/A T223AA

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting, pin lug, short shank couplings or combination nipples attached with single bolt, double bolt, wire or band type clamps.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplings™ and Accessories Catalog for type - KOA.link/KOA-Couplings-Catalog