T204AA - SBR Water S&D Hose
Water Suction Industrial Rubber Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum Rating |
Min. Bending Radius at 68ºF |
Weight |
|---|---|---|---|---|---|---|
| T204AA600X20 | ID N/A 6 in152 mm | OD N/A 6.54 in166 mm | Max. Working Pressure N/A 5 bar75 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68ºF N/A 30 in | Weight N/A 4.13 lbs/ft |
| T204AA600X25 | ID N/A 6 in152 mm | OD N/A 6.54 in166 mm | Max. Working Pressure N/A 5 bar75 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68ºF N/A 30 in | Weight N/A 4.13 lbs/ft |
| T204AA600X50 | ID N/A 6 in152 mm | OD N/A 6.54 in166 mm | Max. Working Pressure N/A 5 bar75 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68ºF N/A 30 in | Weight N/A 4.13 lbs/ft |
| T204AA600X100 | ID N/A 6 in152 mm | OD N/A 6.54 in166 mm | Max. Working Pressure N/A 5 bar75 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68ºF N/A 30 in | Weight N/A 4.13 lbs/ft |
| T204AA800X20 | ID N/A 8 in203 mm | OD N/A 8.70 in221 mm | Max. Working Pressure N/A 5 bar75 psi | Vacuum Rating N/A 21 inHg | Min. Bending Radius at 68ºF N/A 40 in | Weight N/A 7.06 lbs/ft |
| T204AA800X25 | ID N/A 8 in203 mm | OD N/A 8.70 in221 mm | Max. Working Pressure N/A 5 bar75 psi | Vacuum Rating N/A 21 inHg | Min. Bending Radius at 68ºF N/A 40 in | Weight N/A 7.06 lbs/ft |





