Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

GENERAL APPLICATIONS

N/A Suction and discharge of water for irrigation and construction

Construction

Tube

N/A Black SBR.

Reinforcement

N/A Spiraled high tensile textile cords with flexible steel helix wire.

Cover

N/A Black SBR - ozone and abrasion-resistant.

Working Pressure

Working Pressure

N/A Constant Pressure - 5 Bar (75 PSI)

Temperature Range

Temperature Range [Min]

N/A -22 ºF-30 ºC

Temperature Range [Max]

N/A 176 ºF80 ºC

Branding

Branding

N/A ALFAGOMMA– ITALY – 204 (embossed)

Standard Length

Standard Length

N/A 20 ft

Nominal Specifications

ID

N/A 6 in152 mm

OD

N/A 6.54 in166 mm

Max. Working Pressure

N/A 5 bar75 psi

Vacuum Rating

N/A 24 inHg

Min. Bending Radius at 68ºF

N/A 30 in

Weight

N/A 4.13 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T204AA

Type

N/A Water Suction Industrial Rubber Hose

Style

N/A SBR Hose

Color

N/A Black

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting, pin lug, short shank couplings or combination nipples attached with single bolt, double bolt, wire or band type clamps.

Note

Note

N/A Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-Couplings™ and Accessories Catalog for type - KOA.link/KOA-Couplings-Catalog