Urevent™ HD Heavy Duty Clear UREH-CL™ Series Heavy Duty, Food Grade Polyurethane Ducting/Material Handling Hose
Urevent
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68°F |
Vacuum Rating at 68ºF |
Min. Bending Radius at 68°F |
Compression Ratio |
Length/Ctn |
Weight |
|---|---|---|---|---|---|---|---|---|
| UREH-CL400X25 | ID N/A 4 in101.6 mm | OD N/A 4.32 in109.73 mm | Working Pressure at 68°F N/A 33 psi | Vacuum Rating at 68ºF N/A 25 inHg | Min. Bending Radius at 68°F N/A 4.0 in | Compression Ratio N/A 2:1 | Length/Ctn N/A 25 ft | Weight N/A 0.73 lbs/ft |
| UREH-CL500X25 | ID N/A 5 in127.0 mm | OD N/A 5.32 in135.13 mm | Working Pressure at 68°F N/A 31 psi | Vacuum Rating at 68ºF N/A 22 inHg | Min. Bending Radius at 68°F N/A 5 in | Compression Ratio N/A 2:1 | Length/Ctn N/A 25 ft | Weight N/A 0.84 lbs/ft |
| UREH-CL600X25 | ID N/A 6 in152.4 mm | OD N/A 6.37 in161.80 mm | Working Pressure at 68°F N/A 29 psi | Vacuum Rating at 68ºF N/A 21 inHg | Min. Bending Radius at 68°F N/A 6 in | Compression Ratio N/A 2:1 | Length/Ctn N/A 25 ft | Weight N/A 1.20 lbs/ft |
| UREH-CL800X25 | ID N/A 8 in203.2 mm | OD N/A 8.37 in212.60 mm | Working Pressure at 68°F N/A 22 psi | Vacuum Rating at 68ºF N/A 16 inHg | Min. Bending Radius at 68°F N/A 7 1/2 in | Compression Ratio N/A 2:1 | Length/Ctn N/A 25 ft | Weight N/A 1.67 lbs/ft |
| UREH-CL1000X25 | ID N/A 10 in255.0 mm | OD N/A 10.37 in263.40 mm | Working Pressure at 68°F N/A 21 psi | Vacuum Rating at 68ºF N/A 9 inHg | Min. Bending Radius at 68°F N/A 9 in | Compression Ratio N/A 2:1 | Length/Ctn N/A 25 ft | Weight N/A 2.03 lbs/ft |
| UREH-CL1200X25 | ID N/A 12 in304.8 mm | OD N/A 12.23 in310.64 mm | Working Pressure at 68°F N/A 16 psi | Vacuum Rating at 68ºF N/A 7 inHg | Min. Bending Radius at 68°F N/A 10 in | Compression Ratio N/A 2:1 | Length/Ctn N/A 25 ft | Weight N/A 2.47 lbs/ft |





