Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Concrete Resurfacing Dust Collection
  • Ducting, Ventilation & Fume Removal
  • Dust Control
  • Food Grade Material Handling
  • Material Handling – Standard Duty
  • Pharmaceutical Product Transfer
  • Woodworking, Furniture Dust & Chip Control

Construction

Construction

N/A 0.040" thick ether polyurethane (TPU) hose with steel wire helix.

Service Temperature Range

Service Temperature [Min]

N/A -54 ºC-65 ºF

Service Temperature [Max]

N/A 107 ºC225 ºF

Intermittent Service Temperature

N/A 121 ºC250 ºF

Features and Advantages

Features and Advantages

N/A
  • Durable & Lightweight Polyurethane Material - Designed for wet or dry applications where abrasion is a factor. Provides longer hose life and lower operating costs versus similar rubber or PVC hoses.
  • Steel Wire Helix - Provides strength and allows for use at higher temperatures without risk of hose deformation. Wire can be grounded for static dissipation. (CAUTION: This product is designed to dissipate static electricity when the metal wire is physically extracted and securely connected to ground, through the fitting or by other means.)
  • Food Grade Material – Hose complies with applicable FDA requirements.
  • Transparent Construction - "See-the-flow". Allows for visual confirmation of material flow.
  • “Cold-Flex” Material - Hose remains flexible in sub-zero temperatures.
  • Oil Resistant Polyurethane Tube - Resists most animal and petroleum based oils.
  • Phthalate Free.

Nominal Specifications

ID

N/A 12 in304.8 mm

OD

N/A 12.23 in310.64 mm

Working Pressure at 68°F

N/A 16 psi

Vacuum Rating at 68ºF

N/A 7 inHg

Min. Bending Radius at 68°F

N/A 10 in

Compression Ratio

N/A 2:1

Length/Ctn

N/A 25 ft

Weight

N/A 2.47 lbs/ft

Specifications

Brand

N/A FLEXAIR™

Type

N/A Ducting/Material Handling Hose

Style

N/A Heavy Duty

Series

N/A UREH-CL™

Material

N/A Polyurethane

Compliance Footnotes

Compliance Footnotes

N/A BSE/TSE - The majority of the raw materials used in our formulations are not manufactured or derived from materials of animal origin. Nor do our products come into contact with materials of animal origin during processing. Our suppliers of raw materials have assured us their compounds exceed the relevant European Guidance on minimizing the Risk of Transmitting Animal Spongiform Encephalophy Agents Via Human and Veterinary Medical Products.

FDA - Material conforms to CFR title 21, parts 170-199.

Phthalate Free - Manufactured from all phthalate free materials.

RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.

Note

Note

N/A 50 Ft. lengths are available on special request. Contact Kuriyama customer service for pricing and lead time.

Service life may vary depending on operating conditions and type of material being conveyed.