Male Hammer Union Fig. 1502 Integral Fitting with Lug Nut
Two-Piece Interlock Fittings
Part Number |
Dash Size |
Hose ID |
C Cut-Off |
L Overall Length |
Weight Per Each |
|---|---|---|---|---|---|
| X-3232-MHUN | Dash Size N/A 32 | Hose ID N/A 2 in50.8 mm | C Cut-Off N/A 71.0 mm | L Overall Length N/A 152 mm | Weight Per Each N/A 14.11 lb |
| Z-3232-MHUN | Dash Size N/A 32 | Hose ID N/A 2 in50.8 mm | C Cut-Off N/A 60.8 mm | L Overall Length N/A 162.2 mm | Weight Per Each N/A 14.55 lb |
| F-3232-MHUN | Dash Size N/A 32 | Hose ID N/A 2 in50.8 mm | C Cut-Off N/A 71.0 mm | L Overall Length N/A 185.5 mm | Weight Per Each N/A 14.55 lb |





