Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 32

Hose ID

N/A 2 in50.8 mm

C Cut-Off

N/A 71.0 mm

L Overall Length

N/A 185.5 mm

Weight Per Each

N/A 14.55 lb

Type

N/A Male Hammer Union

Use With

N/A Alfabiotech 4000, 5000, and Flexor Rig Hoses