Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 15 of 15 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

Hex Dia. CH2

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 9/16-18 N/A 32.8 mm N/A 46 mm N/A 17 mm N/A 0.11 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 11/16-16 N/A 34.8 mm N/A 54 mm N/A 22 mm N/A 0.16 lb
N/A 05 N/A 5/16 in7.9 mm N/A 06 N/A 11/16-16 N/A 31.5 mm N/A 54 mm N/A 22 mm N/A 0.19 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 11/16-16 N/A 41.8 mm N/A 54 mm N/A 22 mm N/A 0.19 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 13/16-16 N/A 46.8 mm N/A 64 mm N/A 24 mm N/A 0.24 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 13/16-16 N/A 38.3 mm N/A 64 mm N/A 24 mm N/A 0.27 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 1-14 N/A 46.3 mm N/A 70 mm N/A 30 mm N/A 0.39 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 1-14 N/A 55.4 mm N/A 70 mm N/A 30 mm N/A 0.48 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 1 3/16-12 N/A 55.4 mm N/A 96 mm N/A 30 mm N/A 0.41 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 3/16-12 N/A 61.6 mm N/A 96 mm N/A 36 mm N/A 0.80 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 7/16-12 N/A 61.6 mm N/A 118 mm N/A 41 mm N/A 0.95 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 7/16-12 N/A 82.6 mm N/A 114 mm N/A 41 mm N/A 1.28 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 11/16-12 N/A 97.0 mm N/A 129 mm N/A 50 mm N/A 1.95 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 24 N/A 2-12 N/A 102.0 mm N/A 141 mm N/A 60 mm N/A 1.98 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 2-12 N/A 110.8 mm N/A 141 mm N/A 60 mm N/A 2.75 lb
1 - 15 of 15 | Results Per Page | View | Unit of Measure
1