Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 04 |
Hose ID Size |
N/A 1/4 in6.4 mm |
F Thread Dash Size |
N/A 06 |
F Thread Size (in. TPI) |
N/A 11/16-16 |
C Cut-Off Factor |
N/A 34.8 mm |
D Drop |
N/A 54 mm |
Hex Dia. CH2 |
N/A 22 mm |
Weight Per Each |
N/A 0.16 lb |
Type |
N/A 90º ORFS Female Swivel - ISO 12151-1 |
Connection Type |
N/A Female |
Thread Type |
N/A ORFS |
Special Identification |
N/A Long |
Angle |
N/A 90 º |



