Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 13 of 13 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

Hex Dia. CH2

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 9/16-18 N/A 29.8 mm N/A 32 mm N/A 17 mm N/A 0.10 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 11/16-16 N/A 37.3 mm N/A 38 mm N/A 22 mm N/A 0.15 lb
N/A 05 N/A 5/16 in7.9 mm N/A 06 N/A 11/16-16 N/A 40.7 mm N/A 34 mm N/A 22 mm N/A 0.18 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 11/16-16 N/A 41.8 mm N/A 38 mm N/A 22 mm N/A 0.16 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 13/16-16 N/A 43.8 mm N/A 41 mm N/A 24 mm N/A 0.22 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 13/16-16 N/A 34.8 mm N/A 42 mm N/A 24 mm N/A 0.25 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 1-14 N/A 48.3 mm N/A 47 mm N/A 30 mm N/A 0.36 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 1-14 N/A 55.4 mm N/A 44 mm N/A 30 mm N/A 0.42 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 3/16-12 N/A 61.6 mm N/A 58 mm N/A 36 mm N/A 0.69 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 7/16-12 N/A 65.6 mm N/A 71 mm N/A 41 mm N/A 0.88 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 7/16-12 N/A 82.6 mm N/A 66 mm N/A 41 mm N/A 1.08 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 11/16-12 N/A 97.0 mm N/A 78 mm N/A 50 mm N/A 1.64 lb
N/A 24 N/A 1 1/2 in38.0 mm N/A 24 N/A 2-12 N/A 107.8 mm N/A 87 mm N/A 60 mm N/A 2.30 lb
1 - 13 of 13 | Results Per Page | View | Unit of Measure
1