Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 06 |
Hose ID Size |
N/A 3/8 in9.5 mm |
F Thread Dash Size |
N/A 08 |
F Thread Size (in. TPI) |
N/A 13/16-16 |
C Cut-Off Factor |
N/A 43.8 mm |
D Drop |
N/A 41 mm |
Hex Dia. CH2 |
N/A 24 mm |
Weight Per Each |
N/A 0.22 lb |
Type |
N/A 90º ORFS Female Swivel - ISO 12151Swivel -1 |
Connection Type |
N/A Female |
Thread Type |
N/A ORFS |
Special Identification |
N/A Medium |
Angle |
N/A 90 º |



