Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 20 of 20 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

Hex Dia. CH2

Weight Per Each

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 7/16-20 N/A 36.6 mm N/A 10.0 mm N/A 16 mm N/A 0.08 lb
N/A 04 N/A 1/4 in6.4 mm N/A 05 N/A 1/2-20 N/A 37.2 mm N/A 12.0 mm N/A 17 mm N/A 0.08 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 9/16-18 N/A 39.4 mm N/A 11.0 mm N/A 19 mm N/A 0.10 lb
N/A 05 N/A 5/16 in7.9 mm N/A 06 N/A 9/16-18 N/A 42.8 mm N/A 12.0 mm N/A 19 mm N/A 0.13 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 9/16-18 N/A 46.3 mm N/A 11.0 mm N/A 19 mm N/A 0.13 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 3/4-16 N/A 47.2 mm N/A 15.0 mm N/A 25 mm N/A 0.19 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 3/4-16 N/A 51.6 mm N/A 15.0 mm N/A 25 mm N/A 0.23 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 7/8-14 N/A 50.7 mm N/A 16.0 mm N/A 27 mm N/A 0.27 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 1 1/16-12 N/A 57.0 mm N/A 21.0 mm N/A 32 mm N/A 0.39 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 7/8-14 N/A 62.2 mm N/A 19.0 mm N/A 27 mm N/A 0.39 lb
N/A 10 N/A 5/8 in15.9 mm N/A 12 N/A 1 1/16-12 N/A 68.6 mm N/A 21.0 mm N/A 32 mm N/A 0.39 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 1/16-12 N/A 67.5 mm N/A 21.0 mm N/A 32 mm N/A 0.62 lb
N/A 12 N/A 3/4 in19.0 mm N/A 14 N/A 1 3/16-12 N/A 67.6 mm N/A 23.0 mm N/A 36 mm N/A 0.51 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 5/16-12 N/A 71.4 mm N/A 26.0 mm N/A 38 mm N/A 0.62 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 5/16-12 N/A 79.5 mm N/A 24.0 mm N/A 38 mm N/A 0.88 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 5/8-12 N/A 81.9 mm N/A 37.0 mm N/A 50 mm N/A 1.28 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 5/8-12 N/A 97.1 mm N/A 37.0 mm N/A 50 mm N/A 1.56 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 24 N/A 1 7/8-12 N/A 107.0 mm N/A 39.5 mm N/A 55 mm N/A 1.74 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 1 7/8-12 N/A 112.7 mm N/A 43.0 mm N/A 55 mm N/A 2.09 lb
N/A 32 N/A 2 in50.8 mm N/A 32 N/A 2 1/2-12 N/A 159.9 mm N/A 67.0 mm N/A 70 mm N/A 2.21 lb
1 - 20 of 20 | Results Per Page | View | Unit of Measure
1