Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 04 |
Hose ID Size |
N/A 1/4 in6.4 mm |
F Thread Dash Size |
N/A 06 |
F Thread Size (in. TPI) |
N/A 9/16-18 |
C Cut-Off Factor |
N/A 39.4 mm |
D Drop |
N/A 11.0 mm |
Hex Dia. CH2 |
N/A 19 mm |
Weight Per Each |
N/A 0.10 lb |
Type |
N/A 45º JIC Female Swivel 37º Seat Solid Bent Tube |
Connection Type |
N/A Female |
Thread Type |
N/A JIC |
Angle |
N/A 45 º |
Seat Angle |
N/A 37 º |



