Two-Piece Fittings, Standard Inserts, International End Configurations - BSP Banjo - RNR - A Series
Two-Piece Fittings, Standard Inserts, International End Configurations – BSP, BBOLT, A Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Size (in. TPI) |
F |
C Cut-Off Factor |
K |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| A-0402-BBAN | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Size (in. TPI) N/A 1/8-28 | F N/A 10.1 mm | C Cut-Off Factor N/A 20.0 mm | K N/A 17 mm | Weight Per Each N/A 0.06 lb |
| A-0404-BBAN | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Size (in. TPI) N/A 1/4-19 | F N/A 13.3 mm | C Cut-Off Factor N/A 26.5 mm | K N/A 22 mm | Weight Per Each N/A 0.07 lb |
| A-0406-BBAN | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Size (in. TPI) N/A 3/8-19 | F N/A 16.7 mm | C Cut-Off Factor N/A 30.5 mm | K N/A 28 mm | Weight Per Each N/A 0.08 lb |
| A-0506-BBAN | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | F Thread Size (in. TPI) N/A 3/8-19 | F N/A 16.7 mm | C Cut-Off Factor N/A 30.5 mm | K N/A 28 mm | Weight Per Each N/A 0.10 lb |
| A-0606-BBAN | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Size (in. TPI) N/A 3/8-19 | F N/A 16.7 mm | C Cut-Off Factor N/A 30.5 mm | K N/A 28 mm | Weight Per Each N/A 0.10 lb |
| A-0608-BBAN | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Size (in. TPI) N/A 1/2-14 | F N/A 21.0 mm | C Cut-Off Factor N/A 34.5 mm | K N/A 38 mm | Weight Per Each N/A 0.19 lb |
| A-0808-BBAN | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Size (in. TPI) N/A 1/2-14 | F N/A 21.0 mm | C Cut-Off Factor N/A 35.0 mm | K N/A 38 mm | Weight Per Each N/A 0.20 lb |
| A-1010-BBAN | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Size (in. TPI) N/A 5/8-14 | F N/A 23.0 mm | C Cut-Off Factor N/A 38.0 mm | K N/A 40 mm | Weight Per Each N/A 0.27 lb |
| A-1212-BBAN | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19 mm | F Thread Size (in. TPI) N/A 3/4-14 | F N/A 26.5 mm | C Cut-Off Factor N/A 41.5 mm | K N/A 46 mm | Weight Per Each N/A 0.44 lb |
| A-1616-BBAN | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Size (in. TPI) N/A 1-11 | F N/A 33.3 mm | C Cut-Off Factor N/A 50.5 mm | K N/A 58 mm | Weight Per Each N/A 0.82 lb |