Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 04

Hose ID Size

N/A 1/4 in6.4 mm

F Thread Size (in. TPI)

N/A 3/8-19

F

N/A 16.7 mm

C Cut-Off Factor

N/A 30.5 mm

K

N/A 28 mm

Weight Per Each

N/A 0.08 lb

Type

N/A Inserts for Two-Piece Fittings

Connection Type

N/A Banjo

Thread Type

N/A BSP Banjo - RNR