Two-Piece Fittings, Standard Inserts, International End Configurations - 90º Metric O-Ring Female Swivel 24º Seat - DIN 3865 Heavy - A Series
Two-Piece Fittings, Standard Inserts, International End Configurations – Metric, MBOLT, A Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Size (mm) x TP (mm) |
Tube OD |
C Cut-Off Factor |
D Drop |
Hex Dia. CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| A-0414-FM9H | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Size (mm) x TP (mm) N/A M14x1.5 | Tube OD N/A 6 mm | C Cut-Off Factor N/A 27.3 mm | D Drop N/A 33.0 mm | Hex Dia. CH2 N/A 17 mm | Weight Per Each N/A 0.11 lb |
| A-0418-FM9H | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Size (mm) x TP (mm) N/A M18x1.5 | Tube OD N/A 10 mm | C Cut-Off Factor N/A 26.8 mm | D Drop N/A 34.0 mm | Hex Dia. CH2 N/A 22 mm | Weight Per Each N/A 0.13 lb |
| A-0520-FM9H | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | F Thread Size (mm) x TP (mm) N/A M20x1.5 | Tube OD N/A 12 mm | C Cut-Off Factor N/A 33.2 mm | D Drop N/A 39.0 mm | Hex Dia. CH2 N/A 24 mm | Weight Per Each N/A 0.19 lb |
| A-0620-FM9H | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Size (mm) x TP (mm) N/A M20x1.5 | Tube OD N/A 12 mm | C Cut-Off Factor N/A 34.3 mm | D Drop N/A 38.5 mm | Hex Dia. CH2 N/A 24 mm | Weight Per Each N/A 0.18 lb |
| A-0622-FM9H | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Size (mm) x TP (mm) N/A M22x1.5 | Tube OD N/A 14 mm | C Cut-Off Factor N/A 34.3 mm | D Drop N/A 40.5 mm | Hex Dia. CH2 N/A 27 mm | Weight Per Each N/A 0.24 lb |
| A-0822-FM9H | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Size (mm) x TP (mm) N/A M22x1.5 | Tube OD N/A 14 mm | C Cut-Off Factor N/A 40.0 mm | D Drop N/A 45.0 mm | Hex Dia. CH2 N/A 27 mm | Weight Per Each N/A 0.29 lb |
| A-0824-FM9H | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Size (mm) x TP (mm) N/A M24x1.5 | Tube OD N/A 16 mm | C Cut-Off Factor N/A 39.8 mm | D Drop N/A 41.5 mm | Hex Dia. CH2 N/A 30 mm | Weight Per Each N/A 0.31 lb |
| A-1030-FM9H | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Size (mm) x TP (mm) N/A M30x2 | Tube OD N/A 20 mm | C Cut-Off Factor N/A 47.9 mm | D Drop N/A 55.0 mm | Hex Dia. CH2 N/A 36 mm | Weight Per Each N/A 0.52 lb |
| A-1236-FM9H | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Size (mm) x TP (mm) N/A M36x2 | Tube OD N/A 25 mm | C Cut-Off Factor N/A 50.6 mm | D Drop N/A 59.5 mm | Hex Dia. CH2 N/A 46 mm | Weight Per Each N/A 0.88 lb |
| A-1642-FM9H | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Size (mm) x TP (mm) N/A M42x2 | Tube OD N/A 30 mm | C Cut-Off Factor N/A 75.6 mm | D Drop N/A 79.0 mm | Hex Dia. CH2 N/A 50 mm | Weight Per Each N/A 1.38 lb |
| A-2052-FM9H | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Size (mm) x TP (mm) N/A M52x2 | Tube OD N/A 38 mm | C Cut-Off Factor N/A 94.0 mm | D Drop N/A 92.0 mm | Hex Dia. CH2 N/A 60 mm | Weight Per Each N/A 2.09 lb |





