Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 08

Hose ID Size

N/A 1/2 in12.7 mm

F Thread Size (mm) x TP (mm)

N/A M24x1.5

Tube OD

N/A 16 mm

C Cut-Off Factor

N/A 39.8 mm

D Drop

N/A 41.5 mm

Hex Dia. CH2

N/A 30 mm

Weight Per Each

N/A 0.31 lb

Type

N/A 90º Metric O-Ring Female Swivel 24º Seat - DIN 3865 Heavy

Connection Type

N/A Female

Thread Type

N/A Metric with O-Ring

Angle

N/A 90 º

Seat Angle

N/A 24 º