Two-Piece Fittings, Standard Inserts, International End Configurations - Metric Female French Type (GAZ) - A Series
Two-Piece Fittings, Standard Inserts, International End Configurations – Metric, MBOLT, A Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Size (mm) x TP (mm) |
Tube OD |
C Cut-Off Factor |
Hex Dia. CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| A-0420-FMFS | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Size (mm) x TP (mm) N/A M20x1.5 | Tube OD N/A 13.25 mm | C Cut-Off Factor N/A 23.8 mm | Hex Dia. CH2 N/A 24 mm | Weight Per Each N/A 0.13 lb |
| A-0520-FMFS | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | F Thread Size (mm) x TP (mm) N/A M20x1.5 | Tube OD N/A 13.25 mm | C Cut-Off Factor N/A 23.8 mm | Hex Dia. CH2 N/A 24 mm | Weight Per Each N/A 0.14 lb |
| A-0620-FMFS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Size (mm) x TP (mm) N/A M20x1.5 | Tube OD N/A 13.25 mm | C Cut-Off Factor N/A 23.8 mm | Hex Dia. CH2 N/A 24 mm | Weight Per Each N/A 0.14 lb |
| A-0624-FMFS | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Size (mm) x TP (mm) N/A M24x1.5 | Tube OD N/A 16.75 mm | C Cut-Off Factor N/A 26.8 mm | Hex Dia. CH2 N/A 30 mm | Weight Per Each N/A 0.15 lb |
| A-0824-FMFS | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Size (mm) x TP (mm) N/A M24x1.5 | Tube OD N/A 16.75 mm | C Cut-Off Factor N/A 26.8 mm | Hex Dia. CH2 N/A 30 mm | Weight Per Each N/A 0.22 lb |
| A-0830-FMFS | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Size (mm) x TP (mm) N/A M30x1.5 | Tube OD N/A 21.25 mm | C Cut-Off Factor N/A 25.6 mm | Hex Dia. CH2 N/A 36 mm | Weight Per Each N/A 0.33 lb |
| A-1030-FMFS | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Size (mm) x TP (mm) N/A M30x1.5 | Tube OD N/A 21.25 mm | C Cut-Off Factor N/A 26.6 mm | Hex Dia. CH2 N/A 36 mm | Weight Per Each N/A 0.40 lb |
| A-1236-FMFS | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Size (mm) x TP (mm) N/A M36x1.5 | Tube OD N/A 26.75 mm | C Cut-Off Factor N/A 27.0 mm | Hex Dia. CH2 N/A 42 mm | Weight Per Each N/A 0.46 lb |