Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.0 mm

F Thread Size (mm) x TP (mm)

N/A M36x1.5

Tube OD

N/A 26.75 mm

C Cut-Off Factor

N/A 27.0 mm

Hex Dia. CH2

N/A 42 mm

Weight Per Each

N/A 0.46 lb

Type

N/A Inserts for Two-Piece Fittings

Connection Type

N/A Female