Two-Piece Fittings, Standard Inserts, International End Configurations - Metric Bolt - MBOLT Series
Two-Piece Fittings, Standard Inserts, International End Configurations – Metric, MBOLT, A Series
Part Number |
F Thread Size (in. TPI) |
A |
B |
CH1 |
Weight Per Each |
|---|---|---|---|---|---|
| MBOLT-10 | F Thread Size (in. TPI) N/A 10x1.5 | A N/A 24 mm | B N/A 19 mm | CH1 N/A 14 mm | Weight Per Each N/A 0.03 lb |
| MBOLT-12 | F Thread Size (in. TPI) N/A 12x1.5 | A N/A 29 mm | B N/A 24 mm | CH1 N/A 17 mm | Weight Per Each N/A 0.06 lb |
| MBOLT-14 | F Thread Size (in. TPI) N/A 14x1.5 | A N/A 34 mm | B N/A 28 mm | CH1 N/A 19 mm | Weight Per Each N/A 0.08 lb |
| MBOLT-16 | F Thread Size (in. TPI) N/A 16x1.5 | A N/A 41 mm | B N/A 34 mm | CH1 N/A 22 mm | Weight Per Each N/A 0.13 lb |
| MBOLT-18 | F Thread Size (in. TPI) N/A 18x1.5 | A N/A 44 mm | B N/A 37 mm | CH1 N/A 24 mm | Weight Per Each N/A 0.15 lb |
| MBOLT-22 | F Thread Size (in. TPI) N/A 22x1.5 | A N/A 48 mm | B N/A 41 mm | CH1 N/A 27 mm | Weight Per Each N/A 0.23 lb |
| MBOLT-26 | F Thread Size (in. TPI) N/A 26x1.5 | A N/A 52 mm | B N/A 42 mm | CH1 N/A 32 mm | Weight Per Each N/A 0.38 lb |
| MBOLT-30 | F Thread Size (in. TPI) N/A 30x1.5 | A N/A 62 mm | B N/A 51 mm | CH1 N/A 38 mm | Weight Per Each N/A 0.53 lb |