Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

F Thread Size (in. TPI)

N/A 30x1.5

A

N/A 62 mm

B

N/A 51 mm

CH1

N/A 38 mm

Weight Per Each

N/A 0.53 lb

Type

N/A Bolt

Thread Type

N/A Metric Bolt