Two-Piece Fittings, Standard Inserts, International End Configurations - 90º Metric Bent Tube Standpipe - DIN 2353 - A Series
Two-Piece Fittings, Standard Inserts, International End Configurations – Metric, MBOLT, A Series
Part Number |
Dash Size |
Hose ID Size |
GI Tube OD |
C Cut-Off Factor |
D Drop |
Weight Per Each |
|---|---|---|---|---|---|---|
| A-0406-MSP9 | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | GI Tube OD N/A 6 mm | C Cut-Off Factor N/A 25.4 mm | D Drop N/A 36 mm | Weight Per Each N/A 0.04 lb |
| A-0408-MSP9 | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | GI Tube OD N/A 8 mm | C Cut-Off Factor N/A 25.9 mm | D Drop N/A 44 mm | Weight Per Each N/A 0.06 lb |
| A-0410-MSP9 | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | GI Tube OD N/A 10 mm | C Cut-Off Factor N/A 30.6 mm | D Drop N/A 42 mm | Weight Per Each N/A 0.08 lb |
| A-0610-MSP9 | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | GI Tube OD N/A 10 mm | C Cut-Off Factor N/A 30.7 mm | D Drop N/A 42 mm | Weight Per Each N/A 0.08 lb |
| A-0612-MSP9 | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | GI Tube OD N/A 12 mm | C Cut-Off Factor N/A 35.0 mm | D Drop N/A 50 mm | Weight Per Each N/A 0.13 lb |
| A-0814-MSP9 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | GI Tube OD N/A 14 mm | C Cut-Off Factor N/A 39.0 mm | D Drop N/A 52.0 mm | Weight Per Each N/A 0.16 lb |
| A-0815-MSP9 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | GI Tube OD N/A 15 mm | C Cut-Off Factor N/A 44.7 mm | D Drop N/A 57.0 mm | Weight Per Each N/A 0.17 lb |
| A-0816-MSP9 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | GI Tube OD N/A 16 mm | C Cut-Off Factor N/A 43.7 mm | D Drop N/A 64.0 mm | Weight Per Each N/A 0.24 lb |
| A-0818-MSP9 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | GI Tube OD N/A 18 mm | C Cut-Off Factor N/A 58.1 mm | D Drop N/A 59.0 mm | Weight Per Each N/A 0.37 lb |
| A-1018-MSP9 | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | GI Tube OD N/A 18 mm | C Cut-Off Factor N/A 52.2 mm | D Drop N/A 58.0 mm | Weight Per Each N/A 0.27 lb |
| A-1020-MSP9 | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | GI Tube OD N/A 20 mm | C Cut-Off Factor N/A 62.6 mm | D Drop N/A 70.0 mm | Weight Per Each N/A 0.45 lb |
| A-1022-MSP9 | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | GI Tube OD N/A 22 mm | C Cut-Off Factor N/A 49.4 mm | D Drop N/A 64.0 mm | Weight Per Each N/A 0.35 lb |
| A-1220-MSP9 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | GI Tube OD N/A 20 mm | C Cut-Off Factor N/A 63.4 mm | D Drop N/A 70.0 mm | Weight Per Each N/A 0.38 lb |
| A-1222-MSP9 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | GI Tube OD N/A 22 mm | C Cut-Off Factor N/A 53.1 mm | D Drop N/A 67.5 mm | Weight Per Each N/A 0.44 lb |
| A-1225-MSP9 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | GI Tube OD N/A 25 mm | C Cut-Off Factor N/A 63.2 mm | D Drop N/A 85.0 mm | Weight Per Each N/A 0.77 lb |
| A-1625-MSP9 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | GI Tube OD N/A 25 mm | C Cut-Off Factor N/A 73.1 mm | D Drop N/A 98.5 mm | Weight Per Each N/A 0.82 lb |
| A-1628-MSP9 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | GI Tube OD N/A 28 mm | C Cut-Off Factor N/A 73.1 mm | D Drop N/A 89.5 mm | Weight Per Each N/A 0.88 lb |
| A-1630-MSP9 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | GI Tube OD N/A 30 mm | C Cut-Off Factor N/A 73.1 mm | D Drop N/A 102.5 mm | Weight Per Each N/A 1.47 lb |





