Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 06

Hose ID Size

N/A 3/8 in9.5 mm

GI Tube OD

N/A 12 mm

C Cut-Off Factor

N/A 35.0 mm

D Drop

N/A 50 mm

Weight Per Each

N/A 0.13 lb

Type

N/A 90º Metric Bent Tube Standpipe - DIN 2353

Connection Type

N/A Standpipe

Seat Angle

N/A 90 º

Industry Standards/Certifications

N/A DIN 2353