Two-Piece Fittings, Standard Inserts, International End Configurations - 45º Metric O-Ring Female Swivel 24º Seat - DIN 3865 Light - A Series
Two-Piece Fittings, Standard Inserts, International End Configurations – Metric, MBOLT, A Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Size (mm) x TP (mm) |
Tube OD |
C Cut-Off Factor |
D Drop |
Hex Dia. CH2 |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| A-0414-FM4L | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Size (mm) x TP (mm) N/A M14x1.5 | Tube OD N/A 8 mm | C Cut-Off Factor N/A 42.7 mm | D Drop N/A 17.5 mm | Hex Dia. CH2 N/A 17 mm | Weight Per Each N/A 0.08 lb |
| A-0416-FM4L | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | F Thread Size (mm) x TP (mm) N/A M16x1.5 | Tube OD N/A 10 mm | C Cut-Off Factor N/A 42.7 mm | D Drop N/A 20.0 mm | Hex Dia. CH2 N/A 19 mm | Weight Per Each N/A 0.10 lb |
| A-0516-FM4L | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | F Thread Size (mm) x TP (mm) N/A M16x1.5 | Tube OD N/A 10 mm | C Cut-Off Factor N/A 47.5 mm | D Drop N/A 20.0 mm | Hex Dia. CH2 N/A 19 mm | Weight Per Each N/A 0.13 lb |
| A-0616-FM4L | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Size (mm) x TP (mm) N/A M16x1.5 | Tube OD N/A 10 mm | C Cut-Off Factor N/A 46.8 mm | D Drop N/A 20.0 mm | Hex Dia. CH2 N/A 19 mm | Weight Per Each N/A 0.14 lb |
| A-0618-FM4L | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | F Thread Size (mm) x TP (mm) N/A M18x1.5 | Tube OD N/A 12 mm | C Cut-Off Factor N/A 46.8 mm | D Drop N/A 19.5 mm | Hex Dia. CH2 N/A 22 mm | Weight Per Each N/A 0.15 lb |
| A-0822-FM4L | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | F Thread Size (mm) x TP (mm) N/A M22x1.5 | Tube OD N/A 15 mm | C Cut-Off Factor N/A 55.0 mm | D Drop N/A 21.0 mm | Hex Dia. CH2 N/A 27 mm | Weight Per Each N/A 0.24 lb |
| A-1026-FM4L | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | F Thread Size (mm) x TP (mm) N/A M26x1.5 | Tube OD N/A 18 mm | C Cut-Off Factor N/A 65.3 mm | D Drop N/A 24.0 mm | Hex Dia. CH2 N/A 32 mm | Weight Per Each N/A 0.37 lb |
| A-1230-FM4L | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | F Thread Size (mm) x TP (mm) N/A M30x2 | Tube OD N/A 22 mm | C Cut-Off Factor N/A 69.4 mm | D Drop N/A 32.0 mm | Hex Dia. CH2 N/A 36 mm | Weight Per Each N/A 0.54 lb |
| A-1636-FM4L | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | F Thread Size (mm) x TP (mm) N/A M36x2 | Tube OD N/A 28 mm | C Cut-Off Factor N/A 91.4 mm | D Drop N/A 32.0 mm | Hex Dia. CH2 N/A 41 mm | Weight Per Each N/A 0.74 lb |
| A-2045-FM4L | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | F Thread Size (mm) x TP (mm) N/A M45x2 | Tube OD N/A 35 mm | C Cut-Off Factor N/A 135.5 mm | D Drop N/A 45.0 mm | Hex Dia. CH2 N/A 50 mm | Weight Per Each N/A 1.32 lb |
| A-2452-FM4L | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | F Thread Size (mm) x TP (mm) N/A M52x2 | Tube OD N/A 42 mm | C Cut-Off Factor N/A 114.1 mm | D Drop N/A 47.0 mm | Hex Dia. CH2 N/A 60 mm | Weight Per Each N/A 1.93 lb |





