Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 08

Hose ID Size

N/A 1/2 in12.7 mm

F Thread Size (mm) x TP (mm)

N/A M22x1.5

Tube OD

N/A 15 mm

C Cut-Off Factor

N/A 55.0 mm

D Drop

N/A 21.0 mm

Hex Dia. CH2

N/A 27 mm

Weight Per Each

N/A 0.24 lb

Type

N/A 45º Metric O-Ring Female Swivel 24º Seat - DIN 3865 Light

Connection Type

N/A Female

Angle

N/A 45 º

Seat Angle

N/A 24 º

Industry Standards/Certifications

N/A DIN 3865