Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

Hex Dia. CH1

Weight

N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 1/2-14 N/A 34.1 mm N/A 22 mm N/A 0.17 lb
N/A 10 N/A 5/8 in15.9 mm N/A 10 N/A 5/8-14 N/A 34.1 mm N/A 30 mm N/A 0.22 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 3/4-14 N/A 34.6 mm N/A 27 mm N/A 0.27 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1-11 N/A 43.4 mm N/A 36 mm N/A 0.53 lb
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1