Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

F Thread Dash Size

N/A 16

F Thread Size (in. TPI)

N/A 1-11

C Cut-Off Factor

N/A 43.4 mm

Hex Dia. CH1

N/A 36 mm

Weight

N/A 0.53 lb

Type

N/A Hydaulic Nipples

Connection Type

N/A Male

End Type

N/A MBPT Male Tapered