Two-Piece Fittings, Interlock Inserts, US End Configurations - API Male NPT - Z Series
Two-Piece Fittings - Z Series
Part Number |
Dash Size |
Hose ID Size |
F Thread Dash Size |
F Thread Size (in. TPI) |
C Cut - Off Factor |
CH1 |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| Z-3232-MAPI | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | F Thread Dash Size N/A 32 | F Thread Size (in. TPI) N/A 2-11 1/2 | C Cut - Off Factor N/A 114.5 mm | CH1 N/A 65 mm | Weight Per Each N/A 4.50 lb |