Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 32

Hose ID Size

N/A 2 in50.8 mm

F Thread Dash Size

N/A 32

F Thread Size (in. TPI)

N/A 2-11 1/2

C Cut - Off Factor

N/A 114.5 mm

CH1

N/A 65 mm

Weight Per Each

N/A 4.50 lb

Type

N/A API Male NPT

Connection Type

N/A Male