A Series Non-Skive Ferrules - AF1
Two-Piece Ferrules, Non-Skive Standard Ferrules
Part Number |
Dash Size |
Hose ID Size |
B OD |
L Length |
Weight Per Each |
|---|---|---|---|---|---|
| AF1-03 | Dash Size N/A 03 | Hose ID Size N/A 3/16 in4.8 mm | B OD N/A 19 mm | L Length N/A 24.0 mm | Weight Per Each N/A 0.05 lb |
| AF1-04 | Dash Size N/A 04 | Hose ID Size N/A 1/4 in6.4 mm | B OD N/A 22 mm | L Length N/A 24.7 mm | Weight Per Each N/A 0.06 lb |
| AF1-05 | Dash Size N/A 05 | Hose ID Size N/A 5/16 in7.9 mm | B OD N/A 23 mm | L Length N/A 24.7 mm | Weight Per Each N/A 0.07 lb |
| AF1-06 | Dash Size N/A 06 | Hose ID Size N/A 3/8 in9.5 mm | B OD N/A 26 mm | L Length N/A 29.7 mm | Weight Per Each N/A 0.10 lb |
| AF1-08 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | B OD N/A 29 mm | L Length N/A 30.5 mm | Weight Per Each N/A 0.11 lb |
| AF1-10 | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | B OD N/A 32 mm | L Length N/A 30.5 mm | Weight Per Each N/A 0.12 lb |
| AF1-12 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | B OD N/A 36 mm | L Length N/A 36.0 mm | Weight Per Each N/A 0.17 lb |
| AF1-16 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | B OD N/A 44 mm | L Length N/A 36.7 mm | Weight Per Each N/A 0.24 lb |
| AF1-20 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | B OD N/A 53 mm | L Length N/A 48.6 mm | Weight Per Each N/A 0.40 lb |
| AF1-24 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | B OD N/A 61 mm | L Length N/A 48.6 mm | Weight Per Each N/A 0.50 lb |
| AF1-32 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | B OD N/A 75 mm | L Length N/A 48.6 mm | Weight Per Each N/A 0.70 lb |





