Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.0 mm

B OD

N/A 36 mm

L Length

N/A 36.0 mm

Weight Per Each

N/A 0.17 lb

Type

N/A Non-Skive

Connection Type

N/A Ferrule

Note

Note

N/A Also available in stainless steel in some sizes. To order stainless, add -SS to the end of the part number. Example: A-0606-XXXX-SS.