Interlock Skive Ferrules - XF2
Two-Piece Ferrules, Interlock Ferrule
Part Number |
Dash Size |
Hose ID Size |
B OD |
L Length |
Weight Per Each |
|---|---|---|---|---|---|
| XF2-06 | Dash Size N/A 6 | Hose ID Size N/A 3/8 in9.5 mm | B OD N/A 27 mm | L Length N/A 49.0 mm | Weight Per Each N/A 0.19 lb |
| XF2-08 | Dash Size N/A 8 | Hose ID Size N/A 1/2 in12.7 mm | B OD N/A 30 mm | L Length N/A 52.5 mm | Weight Per Each N/A 0.25 lb |
| XF2-10 | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | B OD N/A 34 mm | L Length N/A 57.5 mm | Weight Per Each N/A 0.30 lb |
| XF2-12 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | B OD N/A 38 mm | L Length N/A 60.1 mm | Weight Per Each N/A 0.32 lb |
| XF2-16 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | B OD N/A 46 mm | L Length N/A 74.6 mm | Weight Per Each N/A 0.59 lb |
| XF2-20 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | B OD N/A 55 mm | L Length N/A 88.1 mm | Weight Per Each N/A 1.10 lb |
| XF2-24 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | B OD N/A 62 mm | L Length N/A 94.1 mm | Weight Per Each N/A 1.29 lb |
| XF2-32 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | B OD N/A 78 mm | L Length N/A 99.1 mm | Weight Per Each N/A 1.98 lb |





