Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 8

Hose ID Size

N/A 1/2 in12.7 mm

B OD

N/A 30 mm

L Length

N/A 52.5 mm

Weight Per Each

N/A 0.25 lb

Type

N/A Skive

Connection Type

N/A Ferrule

Fitting Type

N/A Interlock