Piranhaflex™ Series PF267TL Nylon Tube/Black Cover 100R7 Twin Line Hoses
Twin Line 100R7 & 100R8 Hoses
Part Number |
Packaging |
Approx. Wt. |
|---|---|---|
| PF267TL-04-50BX | Packaging N/A 50 Box | Approx. Wt. N/A 0.14 lbs/ft |
| PF267TL-06-50BX | Packaging N/A 50 Box | Approx. Wt. N/A 0.24 lbs/ft |
| PF267TL-08-50BX | Packaging N/A 50 Box | Approx. Wt. N/A 0.34 lbs/ft |
| PF267TL-04-250R | Packaging N/A 250' Reel | Approx. Wt. N/A 0.14 lbs/ft |
| PF267TL-06-250R | Packaging N/A 250' Reel | Approx. Wt. N/A 0.24 lbs/ft |
| PF267TL-08-250R | Packaging N/A 250' Reel | Approx. Wt. N/A 0.34 lbs/ft |



