Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Piranhaflex™

Packaging

N/A 250' Reel

Length

N/A 250 ft

Approx. Wt.

N/A 0.24 lbs/ft

Type

N/A Thermoplastic Hydraulic Hose

Size Code

N/A 06

Color

N/A Black

Tube

N/A Polyester