Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Utility Grade Clear Food Grade Phthalate Free PVC Tubing for General use applications.
1 - 19 of 19 | Results Per Page | View | Unit of Measure
1 

Series Number

Size Code

Nominal ID

Nominal OD

Nominal Wall Thickness

Working Pressure at 70ºF (20ºC)

Standard Length Ctn/Coils

Approx. Wgt. Per Pkg.

N/A 0204 N/A 1/8 in3.2 mm N/A 1/4 in6.4 mm N/A 1/16 in1.6 mm N/A 65 psi N/A 100 ft N/A 2.0 lb
N/A 0305 N/A 3/16 in4.8 mm N/A 5/16 in7.9 mm N/A 1/16 in1.6 mm N/A 55 psi N/A 100 ft N/A 2.7 lb
N/A 0406 N/A 1/4 in6.4 mm N/A 3/8 in9.5 mm N/A 1/16 in1.6 mm N/A 55 psi N/A 100 ft N/A 3.4 lb
N/A 0408 N/A 1/4 in6.4 mm N/A 1/2 in12.7 mm N/A 1/8 in3.2 mm N/A 60 psi N/A 100 ft N/A 8.0 lb
N/A 0507 N/A 5/16 in7.9 mm N/A 7/16 in11.1 mm N/A 1/16 in1.6 mm N/A 50 psi N/A 100 ft N/A 4.0 lb
N/A 0608 N/A 3/8 in9.5 mm N/A 1/2 in12.7 mm N/A 1/16 in1.6 mm N/A 45 psi N/A 100 ft N/A 4.7 lb
N/A 0609 N/A 3/8 in9.5 mm N/A 9/16 in14.3 mm N/A 3/32 in2.4 mm N/A 50 psi N/A 100 ft N/A 7.5 lb
N/A 0610 N/A 3/8 in9.5 mm N/A 5/8 in15.9 mm N/A 1/8 in3.2 mm N/A 55 psi N/A 100 ft N/A 10.7 lb
N/A 0810 N/A 1/2 in12.7 mm N/A 5/8 in15.9 mm N/A 1/16 in1.6 mm N/A 30 psi N/A 100 ft N/A 6.0 lb
N/A 0812 N/A 1/2 in12.7 mm N/A 3/4 in19.1 mm N/A 1/8 in3.2 mm N/A 45 psi N/A 100 ft N/A 13.4 lb
N/A 1013 N/A 5/8 in15.9 mm N/A 13/16 in20.6 mm N/A 3/32 in2.4 mm N/A 35 psi N/A 100 ft N/A 11.6 lb
N/A 1014 N/A 5/8 in15.9 mm N/A 7/8 in22.2 mm N/A 1/8 in3.2 mm N/A 40 psi N/A 100 ft N/A 16.1 lb
N/A 1216 N/A 3/4 in19.1 mm N/A 1 in25.4 mm N/A 1/8 in3.2 mm N/A 35 psi N/A 100 ft N/A 18.8 lb
N/A 1418 N/A 7/8 in22.2 mm N/A 1 1/8 in28.6 mm N/A 1/8 in3.2 mm N/A 30 psi N/A 100 ft N/A 21.4 lb
N/A 1620 N/A 1 in25.4 mm N/A 1 1/4 in31.8 mm N/A 1/8 in3.2 mm N/A 25 psi N/A 100 ft N/A 24.1 lb
N/A 2024 N/A 1 1/4 in31.8 mm N/A 1 1/2 in38.1 mm N/A 1/8 in3.2 mm N/A 20 psi N/A 50 ft N/A 14.8 lb
N/A 2430 N/A 1 1/2 in38.1 mm N/A 1 7/8 in47.6 mm N/A 3/16 in4.8 mm N/A 30 psi N/A 50 ft N/A 27.1 lb
N/A 2432 N/A 1 1/2 in38.1 mm N/A 2 in50.8 mm N/A 1/4 in6.4 mm N/A 35 psi N/A 50 ft N/A 37.5 lb
N/A 3240 N/A 2 in50.8 mm N/A 2 1/2 in63.5 mm N/A 1/4 in6.4 mm N/A 35 psi N/A 50 ft N/A 48.2 lb
1 - 19 of 19 | Results Per Page | View | Unit of Measure
1