Utility Grade Clear Food Grade Phthalate Free PVC Tubing for General use applications.
Unit of Measure
Construction
|
Features
|
Applications
|
Service Temperature Range
|
Nominal Specifications
|
Specifications
|
Compliance Footnotes
Construction
Construction |
N/A Clear Phthalate Free PVC compound formulated with ingredients in compliance with applicable FDA and RoHS requirements. |
Features
Features |
N/A
|
Applications
Application |
N/A
|
Service Temperature Range
Service Temperature [Min] |
N/A 25 ºF-4 ºC |
Service Temperature [Max] |
N/A 150 ºF65 ºC |
Nominal Specifications
Size Code |
N/A 0305 |
Nominal ID |
N/A 3/16 in4.8 mm |
Nominal OD |
N/A 5/16 in7.9 mm |
Nominal Wall Thickness |
N/A 1/16 in1.6 mm |
Working Pressure at 70ºF (20ºC) |
N/A 55 psi |
Standard Length Ctn/Coils |
N/A 100 ft |
Approx. Wgt. Per Pkg. |
N/A 2.7 lb |
Specifications
Brand |
N/A Kuri Tec® |
Series |
N/A K050 |
Packaging |
N/A Carton/Coils |
Industry Standards/Certifications |
N/A FDA Phthalate Free RoHS |
Type |
N/A Tubing |
Style |
N/A Utility Grade Clear Food Grade Phthalate Free PVC Tubing |
Material |
N/A PVC |
Color |
N/A Clear |
Compliance Footnotes
Compliance Footnotes |
N/A
|



