Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Clear Food and Beverage Grade Phthalate Free PVC Tubing.
1 - 34 of 34 | Results Per Page | View | Unit of Measure
1 

Series No.

Size Code

Nominal ID

Nominal OD

Nominal Wall

Working Pressure at 70ºF (20ºC)

Standard Length Ctn/Coils

Approx. Wt. Per Pkg.

N/A 0204 N/A 1/8 in3.2 mm N/A 1/4 in6.4 mm N/A 1/16 in1.6 mm N/A 65 psi N/A 100 ft N/A 2.0 lb
N/A 0304 N/A 3/16 in4.8 mm N/A 1/4 in6.4 mm N/A 1/32 in0.8 mm N/A 50 psi N/A 100 ft N/A 1.2 lb
N/A 0305 N/A 3/16 in4.8 mm N/A 5/16 in7.9 mm N/A 1/16 in1.6 mm N/A 55 psi N/A 100 ft N/A 2.7 lb
N/A 0306 N/A 3/16 in4.8 mm N/A 3/8 in9.5 mm N/A 3/32 in2.4 mm N/A 60 psi N/A 100 ft N/A 4.5 lb
N/A 0406 N/A 1/4 in6.4 mm N/A 3/8 in9.5 mm N/A 1/16 in1.6 mm N/A 55 psi N/A 100 ft N/A 3.4 lb
N/A 0407 N/A 1/4 in6.4 mm N/A 7/16 in11.1 mm N/A 3/32 in2.4 mm N/A 58 psi N/A 100 ft N/A 5.5 lb
N/A 0408 N/A 1/4 in6.4 mm N/A 1/2 in12.7 mm N/A 1/8 in3.2 mm N/A 60 psi N/A 100 ft N/A 8.0 lb
N/A 0507 N/A 5/16 in7.9 mm N/A 7/16 in11.1 mm N/A 1/16 in1.6 mm N/A 50 psi N/A 100 ft N/A 4.0 lb
N/A 0508 N/A 5/16 in7.9 mm N/A 1/2 in12.7 mm N/A 3/32 in2.4 mm N/A 55 psi N/A 100 ft N/A 6.5 lb
N/A 0509 N/A 5/16 in7.9 mm N/A 9/16 in14.3 mm N/A 1/8 in3.2 mm N/A 60 psi N/A 100 ft N/A 9.4 lb
N/A 0608 N/A 3/8 in9.5 mm N/A 1/2 in12.7 mm N/A 1/16 in1.6 mm N/A 45 psi N/A 100 ft N/A 4.7 lb
N/A 0609 N/A 3/8 in9.5 mm N/A 9/16 in14.3 mm N/A 3/32 in2.4 mm N/A 50 psi N/A 100 ft N/A 7.5 lb
N/A 0610 N/A 3/8 in9.5 mm N/A 5/8 in15.9 mm N/A 1/8 in3.2 mm N/A 55 psi N/A 100 ft N/A 10.7 lb
N/A 0709 N/A 7/16 in11.1 mm N/A 9/16 in14.3 mm N/A 1/16 in1.6 mm N/A 35 psi N/A 100 ft N/A 6.0 lb
N/A 0810 N/A 1/2 in12.7 mm N/A 5/8 in15.9 mm N/A 1/16 in1.6 mm N/A 30 psi N/A 100 ft N/A 6.0 lb
N/A 0811 N/A 1/2 in12.7 mm N/A 22/32 in17.5 mm N/A 3/32 in2.4 mm N/A 40 psi N/A 100 ft N/A 9.5 lb
N/A 0812 N/A 1/2 in12.7 mm N/A 3/4 in19.1 mm N/A 1/8 in3.2 mm N/A 45 psi N/A 100 ft N/A 13.4 lb
N/A 1012 N/A 5/8 in15.9 mm N/A 3/4 in19.1 mm N/A 1/16 in1.6 mm N/A 25 psi N/A 100 ft N/A 8.2 lb
N/A 1013 N/A 5/8 in15.9 mm N/A 13/16 in20.6 mm N/A 3/32 in2.4 mm N/A 35 psi N/A 100 ft N/A 11.6 lb
N/A 1014 N/A 5/8 in15.9 mm N/A 7/8 in22.2 mm N/A 1/8 in3.2 mm N/A 40 psi N/A 100 ft N/A 16.1 lb
N/A 1216 N/A 3/4 in19.1 mm N/A 1 in25.4 mm N/A 1/8 in3.2 mm N/A 35 psi N/A 100 ft N/A 18.8 lb
N/A 1218 N/A 3/4 in19.1 mm N/A 1 1/8 in28.6 mm N/A 3/16 in4.8 mm N/A 40 psi N/A 100 ft N/A 30.0 lb
N/A 1220 N/A 3/4 in19.1 mm N/A 1 1/4 in31.8 mm N/A 1/4 in6.4 mm N/A 45 psi N/A 100 ft N/A 42.9 lb
N/A 1418 N/A 7/8 in22.2 mm N/A 1 1/8 in28.6 mm N/A 1/8 in3.2 mm N/A 30 psi N/A 100 ft N/A 21.4 lb
N/A 1420 N/A 7/8 in22.2 mm N/A 1 1/4 in31.8 mm N/A 3/16 in4.8 mm N/A 35 psi N/A 100 ft N/A 34.1 lb
N/A 1620 N/A 1 in25.4 mm N/A 1 1/4 in31.8 mm N/A 1/8 in3.2 mm N/A 25 psi N/A 100 ft N/A 24.1 lb
N/A 1622 N/A 1 in25.4 mm N/A 1 3/8 in34.9 mm N/A 3/16 in4.8 mm N/A 30 psi N/A 100 ft N/A 38.2 lb
N/A 1624 N/A 1 in25.4 mm N/A 1 1/2 in38.1 mm N/A 1/4 in6.4 mm N/A 35 psi N/A 100 ft N/A 53.6 lb
N/A 2024 N/A 1 1/4 in31.8 mm N/A 1 1/2 in38.1 mm N/A 1/8 in3.2 mm N/A 20 psi N/A 50 ft N/A 14.8 lb
N/A 2026 N/A 1 1/4 in31.8 mm N/A 1 5/8 in41.3 mm N/A 3/16 in4.8 mm N/A 30 psi N/A 50 ft N/A 23.1 lb
N/A 2028 N/A 1 1/4 in31.8 mm N/A 1 3/4 in44.5 mm N/A 1/4 in6.4 mm N/A 40 psi N/A 50 ft N/A 32.2 lb
N/A 2430 N/A 1 1/2 in38.1 mm N/A 1 7/8 in47.6 mm N/A 3/16 in4.8 mm N/A 30 psi N/A 50 ft N/A 27.1 lb
N/A 2432 N/A 1 1/2 in38.1 mm N/A 2 in50.8 mm N/A 1/4 in6.4 mm N/A 35 psi N/A 50 ft N/A 37.5 lb
N/A 3240 N/A 2 in50.8 mm N/A 2 1/2 in63.5 mm N/A 1/4 in6.4 mm N/A 35 psi N/A 50 ft N/A 48.2 lb
1 - 34 of 34 | Results Per Page | View | Unit of Measure
1