Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Clear food and beverage grade Phthalate Free PVC tubing.
Unit of Measure

Construction

Construction

N/A
    Crystal clear Phthalate Free PVC compound, formulated with ingredients in compliance with applicable FDA(03) requirements, meets USDA(18), 3A(01), NSF(13), UL(17), RoHS(16) and USP(19) Class VI criteria.

Features

Features

N/A
  • High gloss crystal clear appearance with glass smooth interior to reduce sediment buildup
  • Blue tint to enhance clarity
  • NSF-51 certified material
  • Self-extinguishing
  • Compound hardness 73 ±3 Shore "A"
  • Phthalate Free!

Applications

Application

N/A
  • Tubing for laboratories
  • Water distillation lines
  • Deionized water systems
  • Air conditioning drainage
  • Refrigeration drainage
  • Air lines
  • Bottling plants
  • Beverage dispensing units
  • Ice making machines
  • Printing press equipment
  • High efficiency furnace drainage
  • Transfer of weak chemicals and acids

Service Temperature Range

Service Temperature [Min]

N/A 25 ºF-4 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Nominal Specifications

Size Code

N/A 1012

Nominal ID

N/A 5/8 in15.9 mm

Nominal OD

N/A 3/4 in19.1 mm

Nominal Wall

N/A 1/16 in1.6 mm

Working Pressure at 70ºF (20ºC)

N/A 25 psi

Standard Length Ctn/Coils

N/A 100 ft

Approx. Wt. Per Pkg.

N/A 8.2 lb

Specifications

Brand

N/A Kuri Tec®

Series

N/A K010

Packaging

N/A Carton/Coils

Industry Standards/Certifications

N/A 3A FDA NSF® Phthalate Free RoHS UL USDA USP

Color

N/A Crystal Clear

Type

N/A Tubing

Style

N/A Clear Food and Beverage Grade Phthalate Free PVC Tubing

Material

N/A PVC

Compliance Footnotes

Compliance Footnotes

N/A
  • 3A- The PVC compound complies with the criteria in 3-A Sanitary Standards for Multiple-Use Plastic Materials, number 20.
  • FDA - The PVC ingredients used are sanctioned for food contact use under CFR title 21, parts 170-199 or FD&C Act, section 409(h), notifications relating to food contact substance.
  • NSF - The hose is certified under NSF/ANSI standard 51: Food Equipment Materials. The inner surface PVC Material is also certified as Pipes and Related Products under NSF/ANSI standard 61: Drinking Water System Components - Health Effects. The inner core tube PVC material is certified to NSF/ANSI standard 372: Drinking Water System Components - Lead Content and conforms with the lead content requirements for "lead free" plumbing as defined by California, Vermont, Maryland, and Louisiana state laws and the U.S. Safe Drinking Water Act.
  • Phthalate Free - Manufactured from all phthalate free materials
  • RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.
  • UL - The clear PVC plastic material has been tested and conforms to UL94 Flame Class HB.
  • USDA - The PVC hose has been found chemically acceptable for use in slaughtering, processing, transporting, or storage areas in direct contact with meat or poultry food product prepared under Federal Inspection.
  • USP - The PVC compound has been tested and meets the requirements of the USP guidelines, for Class VI Plastics.