Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in North America
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1 

Series

Size Code

Nominal ID

Nominal OD

Nominal Wall

Working Pressure at 70°F (20°C)

Standard Lengths (Coil)

Approx. Wt. Per Pkg.

N/A 0406 N/A 1/4 in6.4 mm N/A 3/8 in9.5 mm N/A 1/16 in1.6 mm N/A 55 psi N/A 100 ft N/A 3.4 lb
N/A 0608 N/A 3/8 in9.5 mm N/A 1/2 in12.7 mm N/A 1/16 in1.6 mm N/A 45 psi N/A 100 ft N/A 4.7 lb
N/A 0810 N/A 1/2 in12.7 mm N/A 5/8 in15.9 mm N/A 1/16 in1.6 mm N/A 30 psi N/A 100 ft N/A 6.0 lb
N/A 1216 N/A 3/4 in19.1 mm N/A 1 in25.4 mm N/A 1/8 in3.2 mm N/A 35 psi N/A 100 ft N/A 18.8 lb
N/A 1620 N/A 1 in25.4 mm N/A 1 1/4 in31.8 mm N/A 1/8 in3.2 mm N/A 25 psi N/A 100 ft N/A 24.1 lb
N/A 2024 N/A 1 1/4 in31.8 mm N/A 1 1/2 in38.1 mm N/A 1/8 in3.2 mm N/A 20 psi N/A 50 ft N/A 14.8 lb
N/A 2432 N/A 1 1/2 in38.1 mm N/A 2 in50.8 mm N/A 1/8 in3.2 mm N/A 35 psi N/A 50 ft N/A 37.5 lb
1 - 7 of 7 | Results Per Page | View | Unit of Measure
1