Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in North America
Unit of Measure

General Applications

General Applications

N/A
  • Drainage lines
  • Outdoor applications
  • Printing press equipment
  • Transfer of weak chemicals and acids

Construction

Construction

N/A Black phthalate free PVC compound formulated with ingredients in compliance with applicable FDA(03) and RoHS(16) requirements.

Service Temperature Range

Service Temperature Range [Min]

N/A -4 ºC25 ºF

Service Temperature Range [Max]

N/A 65 ºC150 ºF

Features

Features and Advantages

N/A
  • Advanced UV Protection! - Tubing material is specially formulated to resist the cracking that can result for exposure to damaging UV light. Great for outdoor applications.
  • Food Grade Materials - Tubing complies with applicable FDA requirements.
  • Glass-smooth Interior - Reduces possibility of material build-up and ensures smooth material flow.
  • Self-Extinguishing - Tubing will not continue to burn after separation from flame source.
  • Phthalate Free

Nominal Specifications

Size Code

N/A 0406

Nominal ID

N/A 1/4 in6.4 mm

Nominal OD

N/A 3/8 in9.5 mm

Nominal Wall

N/A 1/16 in1.6 mm

Working Pressure at 70°F (20°C)

N/A 55 psi

Standard Lengths (Coil)

N/A 100 ft

Approx. Wt. Per Pkg.

N/A 3.4 lb

Specifications

Brand

N/A Kuri Tec®

Type

N/A PVC Tubing

Material

N/A PVC

Color

N/A Black

Compliance Footnotes

Compliance Footnotes

N/A
  • FDA - The PVC ingredients used are sanctioned for food contact use under CFR title 21, parts 170-199 or FD&C Act, section 409(h), notifications relating to food contact substance.
  • Phthalate Free - Manufactured from all phthalate free materials
  • RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.