221 Series Linear Low Density Industrial Grade Polyethylene Tubing
Tubing Products
LLDPE Industrial Grade Colored Tubing for General Industrial applications.
Series No. |
Size Code |
Nominal OD |
Nominal ID |
Nominal Wall |
Max. Working Pressure at 70°F (20°C) |
Max. Working Pressure at 122°F (50°C) |
Standard Length |
Pkg. |
Approx. Wgt. Per Pkg. |
|---|---|---|---|---|---|---|---|---|---|
| 221-0440X2K | Size Code N/A 0440 | Nominal OD N/A 1/4 in6.4 mm | Nominal ID N/A 0.170 in4.3 mm | Nominal Wall N/A 0.040 in1.0 mm | Max. Working Pressure at 70°F (20°C) N/A 140 psi | Max. Working Pressure at 122°F (50°C) N/A 60 psi | Standard Length N/A 2000 ft | Pkg. N/A Spool | Approx. Wgt. Per Pkg. N/A 22 lb |
| 221-0462x2K | Size Code N/A 0462 | Nominal OD N/A 1/4 in6.4 mm | Nominal ID N/A 0.125 in3.1 mm | Nominal Wall N/A 0.062 in1.6 mm | Max. Working Pressure at 70°F (20°C) N/A 150 psi | Max. Working Pressure at 122°F (50°C) N/A 75 psi | Standard Length N/A 2000 ft | Pkg. N/A Spool | Approx. Wgt. Per Pkg. N/A 30 lb |
| 221-0562X15C | Size Code N/A 0562 | Nominal OD N/A 5/16 in7.9 mm | Nominal ID N/A 0.188 in4.8 mm | Nominal Wall N/A 0.062 in1.6 mm | Max. Working Pressure at 70°F (20°C) N/A 150 psi | Max. Working Pressure at 122°F (50°C) N/A 75 psi | Standard Length N/A 1500 ft | Pkg. N/A Spool | Approx. Wgt. Per Pkg. N/A 30 lb |
| 221-0662X500 | Size Code N/A 0662 | Nominal OD N/A 3/8 in9.5 mm | Nominal ID N/A 0.250 in6.4 mm | Nominal Wall N/A 0.062 in1.6 mm | Max. Working Pressure at 70°F (20°C) N/A 125 psi | Max. Working Pressure at 122°F (50°C) N/A 50 psi | Standard Length N/A 500 ft | Pkg. N/A Spool | Approx. Wgt. Per Pkg. N/A 13 lb |
| 221-0662X1K | Size Code N/A 0662 | Nominal OD N/A 3/8 in9.5 mm | Nominal ID N/A 0.250 in6.4 mm | Nominal Wall N/A 0.062 in1.6 mm | Max. Working Pressure at 70°F (20°C) N/A 125 psi | Max. Working Pressure at 122°F (50°C) N/A 50 psi | Standard Length N/A 1000 ft | Pkg. N/A Spool | Approx. Wgt. Per Pkg. N/A 25 lb |
| 221-0862X500 | Size Code N/A 0862 | Nominal OD N/A 1/2 in12.7 mm | Nominal ID N/A 0.375 in9.5 mm | Nominal Wall N/A 0.062 in1.6 mm | Max. Working Pressure at 70°F (20°C) N/A 100 psi | Max. Working Pressure at 122°F (50°C) N/A 35 psi | Standard Length N/A 500 ft | Pkg. N/A Spool | Approx. Wgt. Per Pkg. N/A 18 lb |
| 221-1062x500 | Size Code N/A 1062 | Nominal OD N/A 5/8 in15.9 mm | Nominal ID N/A 0.500 in12.7 mm | Nominal Wall N/A 0.062 in1.6 mm | Max. Working Pressure at 70°F (20°C) N/A 75 psi | Max. Working Pressure at 122°F (50°C) N/A 25 psi | Standard Length N/A 500 ft | Pkg. N/A Coil | Approx. Wgt. Per Pkg. N/A 23 lb |





