Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

LLDPE Industrial Grade Colored Tubing for General Industrial applications.
Unit of Measure

Construction

Construction

N/A Linear low density polyethylene tubing - black color in compliance with RoHS requirements.

Features

Features

N/A
  • Economical and lightweight
  • LLDPE resin provides excellent environmental stress crack resistance
  • Resistant to sunlight and other forms of ultra-violet radiation
  • Chemically inert
  • Excellent resistance to solvents
  • Phthalate Free!

Applications

Application

N/A
  • Transfer of air and liquids in industrial applications
  • Humidifier fill lines
  • For outdoor uses where exposure to sunlight occurs
  • Air conditioning drain lines
  • Instrument air lines

Service Temperature Range

Service Temperature [Min]

N/A -50 ºF-45 ºC

Service Temperature [Max]

N/A 140 ºF60 ºC

Nominal Specifications

Size Code

N/A 1062

Nominal OD

N/A 5/8 in15.9 mm

Nominal ID

N/A 0.500 in12.7 mm

Nominal Wall

N/A 0.062 in1.6 mm

Max. Working Pressure at 70°F (20°C)

N/A 75 psi

Max. Working Pressure at 122°F (50°C)

N/A 25 psi

Standard Length

N/A 500 ft

Pkg.

N/A Coil

Approx. Wgt. Per Pkg.

N/A 23 lb

Specifications

Brand

N/A Kuri Tec®

Series

N/A 221

Color

N/A Black

Industry Standards/Certifications

N/A Phthalate Free RoHS

Type

N/A Tubing

Style

N/A Industrial Grade Polyethylene Tubing

Material

N/A Linear Low Density Polyethylene

Note

Note

N/A Additional Sizes not shown of the Colors are available on Special Order

Compliance Footnotes

Compliance Footnotes

N/A
  • RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.
  • Phthalate Free - Manufactured from all phthalate free materials