Series |
Size Code |
Nominal OD |
Nominal ID |
Nominal Wall |
Working Pressure at 70°F (20°C) |
Standard Lengths (Coil) |
Approx. Wt. Per Pkg. |
|---|---|---|---|---|---|---|---|
| 620P-0463X100 | Size Code N/A 0431 | Nominal OD N/A 1/4 in6.4 mm | Nominal ID N/A 0.188 in4.8 mm | Nominal Wall N/A 0.031 in0.8 mm | Working Pressure at 70°F (20°C) N/A 174 psi | Standard Lengths (Coil) N/A 100 ft | Approx. Wt. Per Pkg. N/A 1.8 lb |
| 620P-0431X100 | Size Code N/A 0463 | Nominal OD N/A 1/4 in6.4 mm | Nominal ID N/A 0.125 in3.2 mm | Nominal Wall N/A 0.063 in1.6 mm | Working Pressure at 70°F (20°C) N/A 372 psi | Standard Lengths (Coil) N/A 100 ft | Approx. Wt. Per Pkg. N/A 2.3 lb |
| 620P-0663X100 | Size Code N/A 0663 | Nominal OD N/A 3/8 in9.5 mm | Nominal ID N/A 0.250 in6.4 mm | Nominal Wall N/A 0.063 in1.6 mm | Working Pressure at 70°F (20°C) N/A 240 psi | Standard Lengths (Coil) N/A 100 ft | Approx. Wt. Per Pkg. N/A 5.8 lb |
| 620P-0863X100 | Size Code N/A 0863 | Nominal OD N/A 1/2 in12.7 mm | Nominal ID N/A 0.375 in9.5 mm | Nominal Wall N/A 0.063 in1.6 mm | Working Pressure at 70°F (20°C) N/A 150 psi | Standard Lengths (Coil) N/A 100 ft | Approx. Wt. Per Pkg. N/A 6.5 lb |





