Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Aerospace and aviation applications
  • Chemical transfer
  • Industrial and mechanical applications
  • Medical applications

Construction

Construction

N/A PTFE - natural color. Formulated with ingredients in compliance with applicable FDA(03) requirements. Meets USP Class VI(19) and RoHS(16) criteria

Service Temperature Range

Service Temperature Range [Min]

N/A -270 ºC-454 ºF

Service Temperature Range [Max]

N/A 260 ºC500 ºF

Features

Features and Advantages

N/A
  • Superior Chemical Resistance - Chemical resistant PTFE compatible with an extremely wide range of industrial chemicals and solvents
  • Handles Extreme Temperatures - Service temperature range from -454ºF to +500ºF. Widest temperature range of any Kuri Tec product!
  • Food Grade Materials - Tubing complies with applicable FDA and USP Class VI requirements.
  • Chemically Inert - Will not react with most substances.
  • Flame Retardant - Manufactured to meet UL94-V-O rating of the Standard for Safety of Flammability of Plastic Material in Devices and Appliance Testing.
  • Meets ASTM-D3295 - Physical properties compliant with ASTM requirements for PTFE tubing.
  • Phthalate Free

Nominal Specifications

Size Code

N/A 0431

Nominal OD

N/A 1/4 in6.4 mm

Nominal ID

N/A 0.188 in4.8 mm

Nominal Wall

N/A 0.031 in0.8 mm

Working Pressure at 70°F (20°C)

N/A 174 psi

Length

N/A 100 ft

Approx. Wt. Per Pkg.

N/A 1.8 lb

Specifications

Brand

N/A Kuri Tec®

Type

N/A Polytetrafluorethylene (PTFE) Tubing

Material

N/A Polytetrafluorethylene (PTFE)

Color

N/A Natural

Package Type

N/A Coil

Compliance Footnotes

Compliance Footnotes

N/A
  • FDA - The PVC ingredients used are sanctioned for food contact use under CFR title 21, parts 170-199 or FD&C Act, section 409(h), notifications relating to food contact substance
  • UL - The clear PVC plastic material has been tested and conforms to UL94 Flame Class HB.
  • USP - The PVC compound has been tested and meets the requirements of the USP guidelines, for Class VI Plastics.
  • Phthalate Free - Manufactured from all phthalate free materials
  • RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.