Series |
Size Code |
Nominal OD |
Nominal ID |
Nominal Wall |
Working Pressure at 70°F (20°C) |
Standard Lengths |
Approx. Wt. Per Pkg. |
|---|---|---|---|---|---|---|---|
| 420N-0435X100 | Size Code N/A 0435 | Nominal OD N/A 1/4 in6.4 mm | Nominal ID N/A 0.180 in4.6 mm | Nominal Wall N/A 0.035 in0.9 mm | Working Pressure at 70°F (20°C) N/A 290 psi | Standard Lengths N/A 100 ft | Approx. Wt. Per Pkg. N/A 1.1 lb |
| 420N-0435X500 | Size Code N/A 0435 | Nominal OD N/A 1/4 in6.4 mm | Nominal ID N/A 0.180 in4.6 mm | Nominal Wall N/A 0.035 in0.9 mm | Working Pressure at 70°F (20°C) N/A 290 psi | Standard Lengths N/A 500 ft | Approx. Wt. Per Pkg. N/A 5.5 lb |
| 420N-0650X100 | Size Code N/A 0650 | Nominal OD N/A 3/8 in9.5 mm | Nominal ID N/A 0.275 in7.0 mm | Nominal Wall N/A 0.050 in1.3 mm | Working Pressure at 70°F (20°C) N/A 250 psi | Standard Lengths N/A 100 ft | Approx. Wt. Per Pkg. N/A 2.3 lb |
| 420N-0650X500 | Size Code N/A 0650 | Nominal OD N/A 3/8 in9.5 mm | Nominal ID N/A 0.275 in7.0 mm | Nominal Wall N/A 0.050 in1.3 mm | Working Pressure at 70°F (20°C) N/A 250 psi | Standard Lengths N/A 500 ft | Approx. Wt. Per Pkg. N/A 11.5 lb |
| 420N-0862X100 | Size Code N/A 0862 | Nominal OD N/A 0.50 in12.7 mm | Nominal ID N/A 0.375 in9.5 mm | Nominal Wall N/A 0.062 in1.6 mm | Working Pressure at 70°F (20°C) N/A 240 psi | Standard Lengths N/A 100 ft | Approx. Wt. Per Pkg. N/A 3.8 lb |
| 420N-0862X500 | Size Code N/A 0862 | Nominal OD N/A 0.50 in12.7 mm | Nominal ID N/A 0.375 in9.5 mm | Nominal Wall N/A 0.062 in1.6 mm | Working Pressure at 70°F (20°C) N/A 240 psi | Standard Lengths N/A 500 ft | Approx. Wt. Per Pkg. N/A 19.0 lb |
| 420N-MM04X100 | Size Code N/A MM04 | Nominal OD N/A 0.157 in4.0 mm | Nominal ID N/A 0.106 in2.7 mm | Nominal Wall N/A 0.026 in0.65 mm | Working Pressure at 70°F (20°C) N/A 350 psi | Standard Lengths N/A 100 ft | Approx. Wt. Per Pkg. N/A 0.5 lb |
| 420N-MM04X500 | Size Code N/A MM04 | Nominal OD N/A 0.157 in4.0 mm | Nominal ID N/A 0.106 in2.7 mm | Nominal Wall N/A 0.026 in0.65 mm | Working Pressure at 70°F (20°C) N/A 350 psi | Standard Lengths N/A 500 ft | Approx. Wt. Per Pkg. N/A 2.5 lb |
| 420N-MM06X100 | Size Code N/A MM06 | Nominal OD N/A 0.236 in6.0 mm | Nominal ID N/A 0.157 in4.0 mm | Nominal Wall N/A 0.039 in1.0 mm | Working Pressure at 70°F (20°C) N/A 340 psi | Standard Lengths N/A 100 ft | Approx. Wt. Per Pkg. N/A 1.1 lb |
| 420N-MM06X500 | Size Code N/A MM06 | Nominal OD N/A 0.236 in6.0 mm | Nominal ID N/A 0.157 in4.0 mm | Nominal Wall N/A 0.039 in1.0 mm | Working Pressure at 70°F (20°C) N/A 340 psi | Standard Lengths N/A 500 ft | Approx. Wt. Per Pkg. N/A 5.5 lb |
| 420N-MM08X100 | Size Code N/A MM08 | Nominal OD N/A 0.315 in8.0 mm | Nominal ID N/A 0.236 in6.0 mm | Nominal Wall N/A 0.039 in1.0 mm | Working Pressure at 70°F (20°C) N/A 250 psi | Standard Lengths N/A 100 ft | Approx. Wt. Per Pkg. N/A 1.5 lb |
| 420N-MM08X500 | Size Code N/A MM08 | Nominal OD N/A 0.315 in8.0 mm | Nominal ID N/A 0.236 in6.0 mm | Nominal Wall N/A 0.039 in1.0 mm | Working Pressure at 70°F (20°C) N/A 250 psi | Standard Lengths N/A 500 ft | Approx. Wt. Per Pkg. N/A 7.5 lb |
| 420N-MM10X100 | Size Code N/A MM10 | Nominal OD N/A 0.394 in10.0 mm | Nominal ID N/A 0.315 in8.0 mm | Nominal Wall N/A 0.039 in1.0 mm | Working Pressure at 70°F (20°C) N/A 225 psi | Standard Lengths N/A 100 ft | Approx. Wt. Per Pkg. N/A 1.9 lb |
| 420N-MM10X500 | Size Code N/A MM10 | Nominal OD N/A 0.394 in10.0 mm | Nominal ID N/A 0.315 in8.0 mm | Nominal Wall N/A 0.039 in1.0 mm | Working Pressure at 70°F (20°C) N/A 225 psi | Standard Lengths N/A 500 ft | Approx. Wt. Per Pkg. N/A 9.5 lb |
| 420N-MM12X100 | Size Code N/A MM12 | Nominal OD N/A 0.472 in12 mm | Nominal ID N/A 0.394 in10.0 mm | Nominal Wall N/A 0.039 in1.0 mm | Working Pressure at 70°F (20°C) N/A 200 psi | Standard Lengths N/A 100 ft | Approx. Wt. Per Pkg. N/A 2.3 lb |
| 420N-MM12X500 | Size Code N/A MM12 | Nominal OD N/A 0.472 in12 mm | Nominal ID N/A 0.394 in10.0 mm | Nominal Wall N/A 0.039 in1.0 mm | Working Pressure at 70°F (20°C) N/A 200 psi | Standard Lengths N/A 500 ft | Approx. Wt. Per Pkg. N/A 11.5 lb |





