Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in North America
Unit of Measure

General Applications

General Applications

N/A
  • Chemical transfer
  • Lubrication and coolant transfer
  • Paint supply lines
  • Pneumatic and instrumentation lines
  • Pneumatic tools

Construction

Construction

N/A Nylon 12 - natural color. In compliance with RoHS(16) criteria.

Service Temperature Range

Service Temperature Range [Min]

N/A -51 ºC-60 ºF

Service Temperature Range [Max]

N/A 93 ºC200 ºF

Features

Features and Advantages

N/A
  • Strong and Lightweight - Nylon construction provides high strength in a lightweight product.
  • Excellent Chemical Resistance - Compatible with many industrial chemicals and solvents.
  • High Heat Resistance - Heat resistant up to +200ºF.
  • Low Moisture Absorption Rate - Helps eliminate cross contamination of the transferred materials, and instances of swelling which can shorten tubing life.
  • Resistant to Environmental Stress Cracking (ESC) - Highly resistant to the surface cracking caused by simultaneous exposure to stress and liquids.
  • Phthalate Free

Nominal Specifications

Size Code

N/A 0650

Nominal OD

N/A 3/8 in9.5 mm

Nominal ID

N/A 0.275 in7.0 mm

Nominal Wall

N/A 0.050 in1.3 mm

Working Pressure at 70°F (20°C)

N/A 250 psi

Standard Lengths

N/A 100 ft

Approx. Wt. Per Pkg.

N/A 2.3 lb

Specifications

Brand

N/A Kuri Tec®

Type

N/A Nylon 12 Tubing

Material

N/A Nylon 12

Color

N/A Natural

Package Type

N/A Boxed Coil

Compliance Footnotes

Compliance Footnotes

N/A
  • Phthalate Free - Manufactured from all phthalate free materials
  • RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.